Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select Product Features To Refine Your Search


AC Motors |
Click on a Catalog Number to see the product overview.
OR Click on a column heading to sort the results.
OR Select attributes to the left to narrow the results list.
OR Try our Power Search.


Unit Handling

Total Records: 109 Page  of 8 NEXT >> 
CATALOG
NUMBER

PHASE
 HP / kW 
RPM
VOLTAGE
ENCLOSURE
NEMA
  BM3538-S0.5 / 0.37 1725 208-230/460 TEFC 56 
  BNM3538-D0.5 / 0.37 1725 208-230/460 TENV 56 
  CUHM35380.5 / 0.37 1725 208-230/460 TEFC 56C 
  CUHL35180.5 / 0.37 1725 115/208-230 TEFC 56C 
  VBL3518-D0.5 / 0.37 1725 115/208-230 TEFC 56C 
  VBM3538-5D0.5 / 0.37 1725 575 TEFC 56C 
  VBM3538-5S0.5 / 0.37 1750 575 TEFC 56C 
  VBM3538-D0.5 / 0.37 1725 208-230/460 TEFC 56C 
  VBM3538-S0.5 / 0.37 1725 208-230/460 TEFC 56C 
  VEUHM35380.5 / 0.37 1750 208-230/460 TEFC 56C 
  VBNM3538-D0.5 / 0.37 1725 208-230/460 TENV 56C 
  VUHM35380.5 / 0.37 1725 208-230/460 TEFC 56C 
  VUHM3538-50.5 / 0.37 1750 575 TEFC 56C 
  VUHL35180.5 / 0.37 1725 115/208-230 TEFC 56C 
  VUHM35420.75 / 0.56 1725 208-230/460 TEFC 56C 
Total Records: 109 Page  of 8 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure